- Part Number
- 732880290
- Category
- EMI Filters
Physical Specifications
- Hex Width
- 20.70mm
- Length Hexto Endof Lead
- 25.40mm
- Length Top Leadto Bottom Hex
- 25.65mm
- Packaging Type
- Tray
- Terminal Diameter
- 5.49mm
- Thread Size
- 5/8-24
Electrical Specifications
- Current Maximum Per Contact
- 100.0A
- Capacitance Value
- 0.22 µF
- Emi Filter Circuits
- Capacitive
- Minimum Insertion Lossd B1 G Hz
- 50
- Minimum Insertion Lossd B10 M Hz
- 40
- Minimum Insertion Lossd B100 M Hz
- 50
- Minimum Insertion Lossd B1 M Hz
- 20
- Minimum Insertion Lossd B3 M Hz
- 30
- Minimum Insertion Lossd B30 M Hz
- 50
- Minimum Insertion Lossd B300 M Hz
- 50
- Minimum Insertion Lossd B10 G Hz
- 50
- Rated Voltage
- 200/140 VDC/VAC at 125°C
Keywords: 73288-0290, 0732880290
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed