- Part Number
- 732880220
- Category
- EMI Filters
Physical Specifications
- Height
- 3.00mm
- Length
- 8.25mm
- Packaging Type
- Bag
- Width
- 3.00mm
Electrical Specifications
- Current Maximum Per Contact
- 20.0A
- Capacitance Value
- 4000 pF
- Emi Filter Circuits
- Capacitive
- Minimum Insertion Lossd B1 G Hz
- 33
- Minimum Insertion Lossd B10 M Hz
- 16
- Minimum Insertion Lossd B100 M Hz
- 33
- Minimum Insertion Lossd B500 M Hz
- 33
- Minimum Insertion Lossd B30 M Hz
- 26
Keywords: 73288-0220, 0732880220
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed