Attenuator
- Part Number
- 732870683
- Category
- RF / Coaxial Connectors
Chip Attenuator, DC-18 GHz, Chip Up: 0.2 Watts, Chip Down: 1.0 Watts, 1 dB, Tin Lead Solder
Physical Specifications
- ceramicSubstrate
- Aluminum Oxide
- gender
- N/A
- height
- 0.254mm
- keyingToMatingPart
- N/A
- length
- 2.03mm
- materialContact
- Tin Lead Solder
- orientation
- N/A
- packagingType
- Embossed Tape on Reel
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- width
- 1.52mm
- wireCableType
- N/A
Electrical Specifications
- averagePowerMaxWatts
- 1
- attenuationLeveldB
- 1
- frequency
- DC-18
- impedance
- 50Ω
- vswrMax
- 1.50:1
Keywords: 73287-0683, 0732870683
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed