Skip to main content

Attenuator

Part Number
732870682
Category
RF / Coaxial Connectors

Chip Attenuator, DC-18 GHz, Chip Up: 0.2 Watts, Chip Down: 1.0 Watts, 9 dB, Tin Lead Solder

Physical Specifications

ceramicSubstrate
Aluminum Oxide
gender
N/A
height
0.254mm
keyingToMatingPart
N/A
length
2.03mm
materialContact
Tin Lead Solder
orientation
N/A
packagingType
Embossed Tape on Reel
panelMount
No
panelMountMethod
N/A
pcbMounting
N/A
width
1.52mm
wireCableType
N/A

Electrical Specifications

averagePowerMaxWatts
1
attenuationLeveldB
9
frequency
DC-18
impedance
50Ω
vswrMax
1.50:1

Keywords: 73287-0682, 0732870682

Compliance & Certifications

chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Not Reviewed
elvDisplayName
EU ELV
elvStatus
Not Reviewed
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed
roHsDisplayName
EU RoHS
roHsStatus
Not Reviewed
Attenuator - 732870682 - Image 1 Attenuator - 732870682 - Image 2 Attenuator - 732870682 - Image 3 Attenuator - 732870682 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life