- Part Number
- 732870671
- Category
- RF / Coaxial Connectors
Physical Specifications
- Ceramic Substrate
- Aluminum Oxide
- Gender
- N/A
- Height
- 0.254mm
- Keying To Mating Part
- N/A
- Length
- 2.03mm
- Material Contact
- Silver over Nickel
- Orientation
- N/A
- Packaging Type
- Embossed Tape on Reel
- Panel Mount
- No
- Panel Mount Method
- N/A
- Pcb Mounting
- N/A
- Width
- 1.52mm
- Wire Cable Type
- N/A
Electrical Specifications
- Average Power Max Watts
- 5
- Attenuation Leveld B
- 1
- Frequency
- DC-18
- Impedance
- 50Ω
- Vswr Max
- 1.50:1
Keywords: 73287-0671, 0732870671
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed