Skip to main content

N,Termination

Part Number
732870650
Category
RF / Coaxial Connectors

N Type Termination, Plug, Straight, 18 GHz, 2 Watt, without Chain

Physical Specifications

bodyStyle
Without Chain
cableAttachment
N/A
gender
Plug
keyingToMatingPart
N/A
orientation
Straight
packagingType
Bag
panelMount
No
panelMountMethod
N/A
pcbMounting
N/A
reversePolar
No
wireCableType
N/A

Electrical Specifications

averagePowerMaxWatts
2
frequency
18 GHz
impedance
50Ω
vswrMax
1.25:1

Keywords: 73287-0650, 0732870650

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Reviewed per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Reviewed per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
N,Termination - 732870650 - Image 1 N,Termination - 732870650 - Image 2 N,Termination - 732870650 - Image 3 N,Termination - 732870650 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life