SMA,Attenuator
- Part Number
- 732870011
- Category
- RF / Coaxial Connectors
SMA Attenuator, Plug to Jack, Straight, 18 GHz, 2 Watt, 1 dB, with Hex
Physical Specifications
- bodyStyle
- With Hex
- cableAttachment
- N/A
- gender
- Plug/Jack
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- averagePowerMaxWatts
- 2
- attenuationLeveldB
- 1
- frequency
- 18 GHz
- impedance
- 50Ω
- vswrMax
- 1.35:1
Keywords: 73287-0011, 0732870011
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863