- Part Number
- 732860320
- Category
- EMI Filter Plates
Physical Specifications
- Circuits Loaded
- 20
- Length
- 39.62mm
- Material Contact
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Number Of Rows
- 2.0
- Number Of Lines Per Row
- 10
- Orientation
- Straight
- Packaging Type
- Tray
- Pitch Mating Interface
- 2.54mm
- Pitch Termination Interface
- 2.54mm
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Capacitance Value
- 5000 pF
- Capacitance Tolerance
- + 100 / - 0%
- _3d B Cutoff Frequency Max M Hz
- 0.65
- Dielectric Withstanding Voltage V
- 250
- Emi Filter Circuits
- Pi Style
- Minimum Insertion Lossd B1 G Hz
- 70
- Minimum Insertion Lossd B10 M Hz
- 15
- Minimum Insertion Lossd B100 M Hz
- 53
- Minimum Insertion Lossd B20 M Hz
- 23
- Minimum Insertion Lossd B200 M Hz
- 66
- Minimum Insertion Lossd B5 M Hz
- 9
- Minimum Insertion Lossd B50 M Hz
- 41
- Minimum Insertion Lossd B500 M Hz
- 70
- Voltage Maximum
- 100V DC
Keywords: 73286-0320, 0732860320
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863