- Part Number
- 732840290
- Category
- D-Sub Connectors
Physical Specifications
- Circuits Loaded
- 25
- Circuits Maximum
- 25.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 500
- Gender
- Male
- Material Contact
- Copper Alloy
- Material Plating Mating
- Gold
- Material Plating Termination
- Gold
- Material Resin
- Polyester
- Material Shell
- Zinc
- Number Of Rows
- 2.0
- Orientation
- Right Angle
- Packaging Type
- Tray
- Panel Mount
- Rear
- Panel Mount Method
- Hardware
- Pcb Locator
- No
- Pcb Retention
- No
- Pc Tail Length
- 2.67mm
- Pitch Mating Interface
- 2.77mm
- Pitch Termination Interface
- 2.77mm
- Plating Min Mating
- 0.380µm
- Plating Min Termination
- Flash
- Plating Shell
- Nickel
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Ports
- 1
- Temperature Range Operating
- -55° to +125°C
- Termination Style
- Through Hole
- Waterproof Dustproof
- No
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Capacitance Value
- 1000 pF
- Capacitance Tolerance
- + 150 / - 0%
- _3d B Cutoff Frequency Max M Hz
- 3.2
- Dielectric Withstanding Voltage V
- 300
- Emi Filter Circuits
- Pi Style
- Minimum Insertion Lossd B1 G Hz
- 70
- Minimum Insertion Lossd B10 M Hz
- 3
- Minimum Insertion Lossd B100 M Hz
- 27
- Minimum Insertion Lossd B20 M Hz
- 8
- Minimum Insertion Lossd B200 M Hz
- 39
- Minimum Insertion Lossd B50 M Hz
- 17
- Minimum Insertion Lossd B500 M Hz
- 58
- Shielded
- Yes
- Voltage Maximum
- 100V DC
Keywords: 73284-0290, 0732840290
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863