- Part Number
- 732565003
- Category
- RF / Coaxial Connectors
Physical Specifications
- Cable Attachment
- Clamp
- Gender
- Plug
- Keying To Mating Part
- N/A
- Orientation
- Straight
- Packaging Type
- Bag
- Panel Mount
- No
- Panel Mount Method
- N/A
- Pcb Mounting
- N/A
- Reverse Polar
- No
- Wire Cable Type
- RG-213,RG-214,RG-225
Electrical Specifications
- Frequency
- 11 GHz
- Impedance
- 50Ω
- Power Voltage
- VOLTAGE: 1000 Vrms@Sea Level
Keywords: 73256-5003, 0732565003
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed