SMA
- Part Number
- 732512290
- Category
- RF / Coaxial Connectors
SMA Jack, Reverse Polarity, Straight, Bulkhead, Crimp, RG-316 Cable, Brass Body, Gold (Au) Plated, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- RP Jack
- keyingToMatingPart
- N/A
- netWeight
- 3.500/g
- orientation
- Straight
- packagingType
- Bag
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- N/A
- reversePolar
- Yes
- wireCableType
- LMR-100,RG-174,RG-188,RG-316
Electrical Specifications
- frequency
- 18 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
Keywords: 73251-2290, 0732512290
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed