Cardinal Flex
- Part Number
- 732390431
- Category
- RF Cable Assemblies
Cardinal Flex 2.4mm Straight Plug to 2.4mm Straight Jack on MX 204 Cable, 609.60mm Length, 50 Ohms
Physical Specifications
- cableLength
- 609.60mm
- gender
- Jack/Plug
- materialMetal
- Stainless Steel
- materialPlatingMating
- Passivated
- materialResin
- Polyetherimide (PEI)
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- MX 204
Electrical Specifications
- frequency
- 50 GHz
- impedance
- 50Ω
Keywords: 73239-0431, 0732390431
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed