Cardinal Multi-Port
- Part Number
- 732320755
- Category
- RF Cable Assemblies
Cardinal Multi-Port 145 GHz Vertical Microstrip Compression Mount 1x8 Channel to 0.8mm Jack, Phase-Matched 1ps, 304.80mm (12.00") Length, 50 Ohms
Physical Specifications
- cableLength
- 304.80mm
- gender
- Plug/Jack
- materialMetal
- Stainless Steel
- materialPlatingMating
- Gold
- orientation
- Vertical
- packagingType
- Bag
- portConfiguration
- 1x8
- singleEnded
- No
- wireCableType
- MX 602
Electrical Specifications
- frequency
- 145 GHz
- impedance
- 50Ω
Keywords: 73232-0755, 0732320755
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed