- Part Number
- 732320231
- Category
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 304.80mm
- Gender
- Plug/Jack
- Material Metal
- Stainless Steel
- Material Plating Mating
- Gold
- Orientation
- Vertical
- Packaging Type
- Bag
- Port Configuration
- 1x8
- Single Ended
- No
- Wire Cable Type
- MX 601
Electrical Specifications
- Frequency
- 110 GHz
- Impedance
- 50Ω
Keywords: 73232-0231, 0732320231
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed