SMA
- Part Number
- 732309325
- Category
- RF Cable Assemblies
SMA Straight Plug to SMA Right-Angle Plug on .086" Conformable Cable, 0.30m Length, 50 Ohms
Physical Specifications
- cableLength
- 0.30m
- gender
- Plug/Plug
- materialMetal
- Brass,Phosphor Bronze
- materialPlatingMating
- Gold
- materialResin
- PTFE
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- .086" Conformable Cable
Electrical Specifications
- frequency
- 18 GHz
- impedance
- 50Ω
Keywords: 73230-9325, 0732309325
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed