SMA
- Part Number
- 732307116
- Category
- RF Cable Assemblies
SMA Straight Bulkhead Jack to SMA Right-Angle Plug on RG-316 Double Shielded Cable, 1219.20mm Length, 50 Ohms
Physical Specifications
- cableLength
- 1219.20mm
- gender
- Jack/Plug
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialResin
- PTFE
- netWeight
- 33.900/g
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- RG-316 Double Shielded
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 73230-7116, 0732307116
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed