- Part Number
- 732306990
- Category
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 76.20mm
- Gender
- Plug/Plug
- Material Metal
- Brass
- Material Plating Mating
- Nickel,Gold
- Material Resin
- PTFE
- Net Weight
- 12.000/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- RG-174
Electrical Specifications
- Frequency
- 6 GHz
- Impedance
- 50Ω
Keywords: 73230-6990, 0732306990
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed