I-PEX MHF,SMA
- Part Number
- 732306164
- Category
- RF Cable Assemblies
SMA Straight Jack Bulkhead to I-PEX MHF4L LK Plug on 1.37mm Cable, 101.60mm Length, 50 Ohms
Physical Specifications
- cableLength
- 101.60mm
- gender
- Jack/Plug
- materialMetal
- Brass,Phosphor Bronze
- materialPlatingMating
- Gold
- materialResin
- PTFE,Liquid Crystal Polymer (LCP)
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- 1.37mm Coaxial
Electrical Specifications
- frequency
- 12 GHz
- impedance
- 50Ω
Keywords: 73230-6164, 0732306164
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed