I-PEX MHF,MCX
- Part Number
- 732306155
- Category
- RF Cable Assemblies
MCX Right-Angle Plug to I-PEX MHF1 LK Plug on 1.37mm Cable, 50.80mm Length, 50 Ohms
Physical Specifications
- cableLength
- 50.80mm
- gender
- Plug/Plug
- materialMetal
- Brass,Phosphor Bronze
- materialPlatingMating
- Gold
- materialResin
- PTFE,Liquid Crystal Polymer (LCP)
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- 1.37mm Coaxial
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 73230-6155, 0732306155
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed