I-PEX MHF,SMA
- Part Number
- 732306142
- Category
- RF Cable Assemblies
SMA Straight Reverse Polarity Jack Bulkhead IP68 to I-PEX MHF1 LK Plug on 1.37mm Cable, 203.20mm Length, 50 ohms
Physical Specifications
- cableLength
- 203.20mm
- gender
- RP Jack/Plug
- materialMetal
- Brass,Phosphor Bronze
- materialPlatingMating
- Gold
- materialResin
- PTFE,Liquid Crystal Polymer (LCP)
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- 1.37mm Coaxial
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 73230-6142, 0732306142
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed