- Part Number
- 732300270
- Category
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 123.75mm
- Gender
- Jack/Plug
- Material Metal
- Brass,Zinc
- Material Plating Mating
- Nickel,Gold
- Material Resin
- PTFE
- Net Weight
- 19.213/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- RG-179
Electrical Specifications
- Frequency
- 3 GHz
- Impedance
- 75Ω
Keywords: 73230-0270, 0732300270
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863