BNC 12 GHz
- Part Number
- 731716730
- Category
- RF / Coaxial Connectors
BNC Jack, Straight, Bulkhead Receptacle, PCB, Through Hole, 12 GHz, with Jam Nut and Washer, Tray, 75 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 9.891/g
- orientation
- Straight
- packagingType
- Tray
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- Through Hole
- pcbThicknessRecommended
- 1.60mm
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 12 GHz
- impedance
- 75Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
Keywords: 73171-6730, 0731716730
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Not Reviewed per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)9139-DC (19 Jan 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863