BNC
- Part Number
- 731714360
- Category
- RF / Coaxial Connectors
BNC Jack, Right-Angle, Bulkhead Receptacle, PCB, Through Hole, Die Cast Body, Nickel (Ni) Plated, Housing Height 15.59mm, One Piece per Bag, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- orientation
- Right Angle
- packagingType
- Individual Bag
- panelMount
- Yes
- panelMountMethod
- Bulkhead
- pcbMounting
- Through Hole
- pcbThicknessRecommended
- 3.20mm
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 2 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
Keywords: 73171-4360, 0731714360
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed