BNC
- Part Number
- 731713110
- Category
- RF / Coaxial Connectors
BNC Plug, Straight, Crimp, RG-174, RG-188 and RG-316, Brass Body, Nickel (Ni) Plated, Bag, 50 Ohms
Physical Specifications
- cableAttachment
- Crimp
- gender
- Plug
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- LMR-100,RG-174,RG-188,RG-316
Electrical Specifications
- frequency
- 4 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 500 Vrms@Sea Level
Keywords: 73171-3110, 0731713110
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed