Skip to main content

BNC

Part Number
731712970
Category
RF / Coaxial Connectors

BNC Jack, Straight, Bulkhead Mount, Nickel (Ni) Plated, for RG-179 Cable, Tray, 75 Ohms

Physical Specifications

cableAttachment
Crimp
gender
Jack
keyingToMatingPart
N/A
netWeight
8.960/g
orientation
Straight
packagingType
Tray
panelMount
Yes
panelMountMethod
Bulkhead
pcbMounting
N/A
reversePolar
No
wireCableType
RG-179

Electrical Specifications

frequency
4 GHz
impedance
75Ω
powerVoltage
VOLTAGE: 500 Vrms@Sea Level

Keywords: 73171-2970, 0731712970

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Not Relevant
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
50 Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Duty-To-Declare per California Proposition 65
propRiskDisplayName
PropRisk
propRiskStatus
Cancer,Developmental toxicity,Reproductive toxicity
propSubDisplayName
PropSub
propSubStatus
Lead compounds
reachDisplayName
REACH SVHC
reachStatus
Contains 2,4-Di-tert-butyl-6-(5-chlorobenzotriazol-2-yl)phenol per ED/01/2018 (15 January 2018)
roHsDisplayName
EU RoHS
roHsStatus
Compliant with Exemption 6(c) per EU 2015/863
BNC - 731712970 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life