Precision Test - 1.85mm
- Part Number
- 731570262
- Category
- RF / Coaxial Connectors
Precision Test Connector, 1.85mm PCB Jack Receptacle, 2-Hole Flange Mount, Solderless Compression Contact, Stripline, with Screws, 1.96-3.99mm PCB Thickness, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Tray
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Surface Mount - Compression
- pcbThicknessRecommended
- 1.96-3.99mm
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 67 GHz
- impedance
- 50Ω
Keywords: 73157-0262, 0731570262
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed