Precision Test - 1.85mm
- Part Number
- 731570130
- Category
- RF / Coaxial Connectors
Precision Test Adapter, 1.85mm Plug-to-1.85mm Plug, Right-Angle, Passivated, 67 GHz, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Plug/Plug
- keyingToMatingPart
- N/A
- orientation
- Right Angle
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- pcbThicknessRecommended
- N/A
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 67 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 150 Vrms@Sea Level
Keywords: 73157-0130, 0731570130
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed