Precision Test - 1.85mm
- Part Number
- 731570080
- Category
- RF / Coaxial Connectors
Solderless RF/Microwave PCB Connector, 1.85mm End Launch Jack, Screw Attachment, 67 GHz, 50 Ohms
Physical Specifications
- cableAttachment
- N/A
- gender
- Jack
- keyingToMatingPart
- N/A
- netWeight
- 3.670/g
- orientation
- Straight
- packagingType
- Bag
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- Edge Mount
- reversePolar
- No
- wireCableType
- N/A
Electrical Specifications
- frequency
- 67 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 170 Vrms@Sea Level
Keywords: 73157-0080, 0731570080
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863