SMB
- Part Number
- 731358340
- Category
- RF Cable Assemblies
SMB Right-Angle Plug to SMB Right-Angle Plug on RG-174 Cable, 1651.00mm Length, 50 Ohms
Physical Specifications
- cableLength
- 1651.00mm
- gender
- Plug/Plug
- materialMetal
- Brass
- materialPlatingMating
- Gold
- materialResin
- PTFE
- netWeight
- 27.180/g
- packagingType
- Bag
- singleEnded
- No
- wireCableType
- RG-174
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 73135-8340, 0731358340
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2020)9139-DC (19 Jan 2021)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863