7/16 DIN
- Part Number
- 731340262
- Category
- RF / Coaxial Connectors
DIN 7/16 Plug, Straight, Solder, for 1/2" Super Flexible Coaxial Cable, One Piece Per Carton, 50 Ohms
Physical Specifications
- cableAttachment
- Solder
- gender
- Plug
- keyingToMatingPart
- N/A
- orientation
- Straight
- packagingType
- Individual Carton
- panelMount
- No
- panelMountMethod
- N/A
- pcbMounting
- N/A
- reversePolar
- No
- wireCableType
- 1/2" Super Flex Coaxial
Electrical Specifications
- frequency
- 7.5 GHz
- impedance
- 50Ω
- powerVoltage
- VOLTAGE: 2700 Vrms@Sea Level
Keywords: 73134-0262, 0731340262
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed