MCRF
- Part Number
- 731160010
- Category
- RF Cable Assemblies
MCRF Right-Angle Plug to Pigtail on 1.13mm Cable, 76.20mm Length, H18, 50 Ohms
Physical Specifications
- cableLength
- 76.20mm
- gender
- Plug/Pigtail
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialResin
- Liquid Crystal Polymer (LCP)
- netWeight
- 0.281/g
- packagingType
- Bag
- singleEnded
- Yes
- wireCableType
- 1.13mm Coaxial
Electrical Specifications
- frequency
- 6 GHz
- impedance
- 50Ω
Keywords: 73116-0010, 0731160010
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863