Skip to main content
Part Number
716607240
Category
PCB Headers and Receptacles

Physical Specifications

Circuits Loaded
40
Circuits Maximum
40.0
Color Resin
Black
Durability Mating Cycles Max
2000
First Mate Last Break
No
Flammability
94V-0
Glow Wire Capable
No
Material Metal
Phosphor Bronze
Material Plating Mating
Gold
Material Plating Termination
Tin
Material Resin
High Temperature Thermoplastic
Net Weight
2.385/g
Number Of Rows
2.0
Orientation
Vertical
Packaging Type
Tray
Pcb Locator
Yes
Pcb Retention
Yes
Pcb Thickness Recommended
3.40mm
Pc Tail Length
3.40mm
Pitch Mating Interface
1.27mm
Plating Min Mating
0.762µm
Plating Min Termination
0.254µm
Polarized To Pcb
Yes
Temperature Range Operating
-40° to +105°C
Termination Interface Style
Through Hole

Electrical Specifications

Current Maximum Per Contact
1.0A
Voltage Maximum
30V

Keywords: 71660-7240, 0716607240

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Compliant with Exemption 44; 34; 33
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Low-Halogen per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 716607240 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life