EBBI
- Part Number
- 716607068
- Category
- PCB Headers and Receptacles
1.27mm Pitch EBBI 50D Receptacle, Vertical, Blind Mate, 68 Circuits, 2.79mm PC Tail Length
Physical Specifications
- circuitsLoaded
- 68
- circuitsMaximum
- 68.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 2000
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 3.946/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 2.79mm
- pcTailLength
- 2.79mm
- pitchMatingInterface
- 1.27mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.254µm
- polarizedToPcb
- Yes
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 30V
Keywords: 71660-7068, 0716607068
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863