- Part Number
- 710891000
- Category
- Memory / SIM Card Connectors
Physical Specifications
- Circuits Loaded
- 68
- Color Resin
- Black
- Durability Mating Cycles Max
- 10000
- Ejector Button Side
- Right
- Material Resin
- Polyester
- Packaging Type
- Tray
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.60mm,2.50mm
- Pc Tail Length
- 1.95mm
- Pitch Mating Interface
- 1.27mm
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Voltage Key
- 5.0V
- Voltage Maximum
- 100V AC
Keywords: 71089-1000, 0710891000
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed