SL
- Part Number
- 705530112
- Category
- PCB Headers and Receptacles
2.54mm Pitch SL Header, Low Profile, Single Row, Right Angle, 3.05mm Pocket, Shrouded, 8 Circuits, 0.76µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 50
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass,Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- mountingStyle
- Through Hole
- netWeight
- 1.697/g
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Tube
- pcbLocator
- No
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.30mm
- pitchMatingInterface
- 2.54mm
- pitchTerminationInterface
- 2.54mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 1.905µm
- polarizedToMatingPart
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 250V
Keywords: 70553-0112, 0705530112
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863