- Part Number
- 685920018
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 1
- Color Resin
- Black
- Durability Mating Cycles Max
- 25
- Gender
- Plug
- Lock To Mating Part
- Yes
- Material Metal
- Copper Alloy
- Material Plating Mating
- Gold
- Material Resin
- Polybutylene Terephthalate (PBT)
- Orientation
- Vertical
- Packaging Type
- Tray
- Panel Mount
- No
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- No
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- N/A
- Waterproof Dustproof Type
- IP67
Electrical Specifications
- Current Maximum Per Contact
- 1.0A
- Shielded
- No
- Voltage Maximum
- 60V DC
Keywords: 68592-0018, 0685920018
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed