Camera I/O Module
- Part Number
- 685920017
- Category
- I/O Connectors
Camera Backshell Rear Housing Assembly, 3 GHz, with PVD Coating
Physical Specifications
- circuitsLoaded
- 1
- colorResin
- Black
- durabilityMatingCyclesMax
- 25
- gender
- Plug
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialResin
- Polybutylene Terephthalate (PBT)
- orientation
- Straight
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- N/A
- polarizedToMatingPart
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- N/A
- waterproofDustproofType
- IP67
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- shielded
- Yes
- voltageMaximum
- 60V DC
Keywords: 68592-0017, 0685920017
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed