Serial ATA
- Part Number
- 675810010
- Category
- Crimp Terminals
1.27mm Pitch Serial ATA Crimp Terminal for Power Cable Receptacle, Gold (Au) Flash Plating, with Reel Direction - Type 2, Lead free
Physical Specifications
- durabilityMatingCyclesMax
- 50
- gender
- Female
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- netWeight
- 0.152/g
- packagingType
- Reel
- platingMinMating
- 0.051µm
- platingMinTermination
- 1.905µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 2.20-1.60mm
- wireSizeAwg
- 18,20,22
- wireSizeMm
- 2.00-3.79
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 15V DC
Keywords: 67581-0010, 0675810010
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863