N/A
- Part Number
- 589341028
- Category
- Connector Accessories
2.00mm Pitch I/O Plug Shell
Physical Specifications
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- netWeight
- 2405.214/mg
- packagingType
- Tray
- temperatureRangeOperating
- -40° to +85°C
Keywords: 58934-1028, 0589341028
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863