- Part Number
- 587230010
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 48
- Circuits Maximum
- 48.0
- Durability Mating Cycles Max
- 50
- Lock To Mating Part
- Yes
- Material Plating Mating
- N/A
- Net Weight
- 348271.700/mg
- Orientation
- Vertical
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- N/A
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP65
Electrical Specifications
- Current Maximum Per Contact
- 13.0A,20.0A
- Voltage Maximum
- 250V AC
Keywords: 58723-0010, 0587230010
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active