- Part Number
- 586870020
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- 36
- Circuits Maximum
- 36.0
- Durability Mating Cycles Max
- 50
- Lock To Mating Part
- Yes
- Material Metal
- Brass
- Material Plating Mating
- Copper
- Material Plating Termination
- Copper
- Net Weight
- 31.370/g
- Orientation
- Vertical
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pcb Locator
- No
- Pitch Mating Interface
- N/A
- Plating Min Mating
- 0.508µm
- Plating Min Termination
- 0.508µm
- Polarized To Mating Part
- Yes
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- Surface Mount
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP65
Electrical Specifications
- Current Maximum Per Contact
- 12.0A
- Voltage Maximum
- 300V DC
Keywords: 58687-0020, 0586870020
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active