- Part Number
- 585500000
- Category
- I/O Connectors
Physical Specifications
- Boot Color
- N/A
- Circuits Loaded
- N/A
- Durability Mating Cycles Max
- 50
- Gender
- N/A
- Lock To Mating Part
- Yes
- Material Plating Mating
- N/A
- Orientation
- N/A
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pcb Locator
- No
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- N/A
- Polarized To Pcb
- N/A
- Termination Interface Style
- N/A
- Waterproof Dustproof
- No
Electrical Specifications
- Current Maximum Per Contact
- 35.0A
- Shielded
- No
- Voltage Maximum
- 250V AC (RMS)/DC
Keywords: 58550-0000, 0585500000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863