- Part Number
- 563860000
- Category
- I/O Connectors
Physical Specifications
- Circuits Loaded
- N/A
- Lock To Mating Part
- Yes
- Material Plating Mating
- N/A
- Orientation
- Vertical
- Packaging Type
- Bag
- Panel Mount
- N/A
- Pitch Mating Interface
- N/A
- Polarized To Mating Part
- N/A
- Temperature Range Operating
- -55° to +125°C
- Termination Interface Style
- N/A
- Waterproof Dustproof
- Yes
- Waterproof Dustproof Type
- IP65
Electrical Specifications
- Current Maximum Per Contact
- N/A
- Voltage Maximum
- 250V
Keywords: 56386-0000, 0563860000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active