CRC
- Part Number
- 563775000
- Category
- I/O Connectors
CRC Shielded Rectangular I/O Receptacle Shell, Panel Mount, Signal, 50 Circuits, Front Mount Type
Physical Specifications
- circuitsLoaded
- 50
- circuitsMaximum
- 50.0
- durabilityMatingCyclesMax
- 100
- gender
- Receptacle
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Zinc Alloy
- materialPlatingMating
- Nickel
- materialResin
- Polyester
- netWeight
- 31929.600/mg
- orientation
- Vertical
- packagingType
- Tray
- panelMount
- Front
- pcbLocator
- No
- pitchMatingInterface
- N/A
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- N/A
- waterproofDustproof
- No
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- shielded
- Yes
- shieldType
- Full Shield
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 56377-5000, 0563775000
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863