Compactus,CTX-J 100
- Part Number
- 5602050101
- Category
- Crimp Terminals
CTX-J 100 Female Terminal, Tin Plated, 0.75-1.25mm² Wire Size, Large Grip, Sealed
Physical Specifications
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.268/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- N/A
- wireSizeAwg
- N/A
- wireSizeMm
- 0.75-1.25
Electrical Specifications
- currentMaximumPerContact
- 6.0A
- voltageMaximum
- 250V
Keywords: 560205-0101, 5602050101
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Relevant
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863