Compactus
- Part Number
- 5601551412
- Category
- Connector Housings
Compactus CTX-J Sealed Connector, 114 Circuits, 78 x 0.50mm and 36 x 1.00mm Terminals, 1.00mm Side Wire Output
Physical Specifications
- circuitsDetail
- 78 x 0.50mm, 36 x 1.00mm terminals
- circuitsMaximum
- 114.0
- colorResin
- Black
- gender
- Receptacle
- glowWireCapable
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 84.530/g
- numberOfRows
- 6.0
- packagingType
- Tray
- panelMount
- No
- pitchMatingInterface
- 2.45mm,3.05mm
- sealed
- Sealed
- stackable
- No
- temperatureRangeOperating
- -40° to +120°C
- terminalSize
- 0.5,1.0
Keywords: 560155-1412, 5601551412
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863