Compactus
- Part Number
- 5601321282
- Category
- PCB Headers and Receptacles
2.40mm, 3.00mm, 5.00mm Pitch Compactus PCB Header, 128 Circuits, Right-Angle, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 128
- circuitsMaximum
- 128.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- Yes
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 62.100/g
- numberOfRows
- 6.0
- orientation
- Right Angle
- packagingType
- Tray
- pitchMatingInterface
- 2.40mm,3.00mm,5.00mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- sealed
- Sealed
- temperatureRangeOperating
- -40° to +120°C
- terminationInterfaceStyle
- Through Hole
- terminalSize
- 0.5,1.0,2.8
Electrical Specifications
- currentMaximumPerContact
- 15.0A
- voltageMaximum
- 250V
Keywords: 560132-1282, 5601321282
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863