DuraClik
- Part Number
- 5601240131
- Category
- Crimp Terminals
DuraClik ISL Wire-to-Board Crimp Receptacle Terminal, Female, AVSS 0.30mm² Wire, Gold (Au) Plating
Physical Specifications
- gender
- Female
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- netWeight
- 0.063/g
- packagingType
- Reel
- terminationInterfaceStyle
- Crimp or Compression
- terminalSize
- 0.635
- wireInsulationDiameter
- 1.40mm
- wireSizeAwg
- N/A
- wireSizeMm
- 0.35
Electrical Specifications
- currentMaximumPerContact
- 3.0A
- voltageMaximum
- 125V
Keywords: 560124-0131, 5601240131
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 34; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863