CMC
- Part Number
- 5600834801
- Category
- PCB Headers and Receptacles
CMC Header, 48-Way, Vertical, 1 Port, Black Coding
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 48
- circuitsMaximum
- 48.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 20
- firstMateLastBreak
- Yes
- glowWireCapable
- No
- guideToMatingPart
- Yes
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 36.912/g
- numberOfRows
- 4.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 4.00mm
- pitchMatingInterface
- 2.50mm,3.50mm,3.70mm,4.20mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- sealed
- Sealed
- shrouded
- Closed Ends
- stackable
- No
- temperatureRangeOperating
- -40° to +125°C
- terminationInterfaceStyle
- Through Hole
- terminalSize
- 0.635,1.5
Electrical Specifications
- currentMaximumPerContact
- 12.0A,2.5A
- voltageMaximum
- 14V DC
Keywords: 560083-4801, 5600834801
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33; 3
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- 50 Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant with Exemption 3 per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Duty-To-Declare per California Proposition 65
- propRiskDisplayName
- PropRisk
- propRiskStatus
- Cancer,Developmental toxicity,Reproductive toxicity
- propSubDisplayName
- PropSub
- propSubStatus
- Lead compounds
- reachDisplayName
- REACH SVHC
- reachStatus
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant with Exemption 6(c) per EU 2015/863