CMC
- Part Number
- 5600451201
- Category
- PCB Headers and Receptacles
2.50mm, 3.70mm CMC Header, Right-Angle, 120 Circuits, Black
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 120
- circuitsMaximum
- 120.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 20
- firstMateLastBreak
- Yes
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Copper Alloy
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polybutylene Terephthalate (PBT)
- netWeight
- 75.702/g
- numberOfRows
- 5.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.60mm
- pitchMatingInterface
- 2.50mm,3.50mm,3.70mm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- sealed
- Sealed
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Solder or Weld
- terminalSize
- 0.635,1.5
Electrical Specifications
- currentMaximumPerContact
- 12.0A
- voltageMaximum
- 14V DC
Keywords: 560045-1201, 5600451201
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863